IESNA:LM-63-2002
[TEST]P1505071
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-86)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-WHGL-PS (3000K_L32_Medium_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, MEDIUM DISTRIBUTION
[MORE]LIGHT LEVEL 2 - 32,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]29064
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 199.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
16597.3 16571.5 16533.8 16442.4 16297.5 16134.6 15958.9 15728.5 15435.6 15106
14709.8 14199.5 13550.1 12734.9 11709.3 10340.1 8935.1 7623.5 6441.9 5448
4589.2 3723.4 2833.7 1914.3 1183.5 955.2 783.4 638.4 544.1 500.4
466.7 429.9 374.3 303.8 220.4 121.1 0
